IESNA:LM-63-2002
[TEST]P1056056
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S575D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1118
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
691.6 685.2 681.9 676.1 669.1 660 648.5 634.9 620.8 604
586.6 568.6 548.6 527.4 505.5 483 459.1 434.7 410.8 385.7
360.6 334.9 309.1 283.3 257.6 231.2 204.8 178.4 150 125.6
99.2 76.6 53.4 32.8 14.8 2.6 0
691.6 693.5 689.7 681.9 671 657.5 641.4 622.7 602.7 581.5
557.7 533.2 506.8 479.7 452 423.7 394.7 365.1 335.5 305.9
276.3 246.6 217 187.4 158.4 129.4 103 78.6 56 38
27 17.4 9.7 5.2 2.6 1.3 0
691.6 687.7 679.4 666.5 649.7 629.8 606.6 580.8 552.5 522.2
490 456.6 421.8 387 352.2 317.5 282.7 249.2 217 185.5
155.2 127.5 102.4 79.2 61.8 50.9 40.6 30.9 23.2 16.7
12.2 9 6.4 4.5 2.6 1.3 0
691.6 688.4 676.1 660 638.8 613.7 585.3 553.1 517.1 479.1
440.5 401.2 361.9 323.3 285.3 249.2 215.1 182.9 152.6 124.3
99.8 81.8 68.3 58 47 37.3 29 22.5 17.4 13.5
10.3 8.4 5.8 3.9 2.6 1.3 0
691.6 689.7 679.4 661.3 637.5 609.8 578.3 542.8 504.2 464.3
422.4 383.1 340 302.7 264.7 228.6 195.1 164.2 134.6 108.8
89.5 74.7 63.8 52.8 42.5 33.5 26.4 20.6 16.7 12.9
9.7 7.7 5.8 3.9 2.6 1.3 0
